Pass Thru Stud Block Series - 3/8" Pass Thru Stud Block

Pass Thru Stud Block
Roll Over to Zoom

Our 3/8" pass-thru stud has a high electrical rating and low resistance due to a large cross-sectional contact area. It also uses highly conductive materials to outperform the competition.

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

The pass-thru stud is available with red or black body and stud cap to help color-code circuits in the vehicle. A plastic body locknut ensures quick and easy firewall-mount installation without the need for additional hardware.

Access specifications, certifications, check availability and order parts below

Catalog #
JBPT0001Z
JBPT0001Z-NC
JBPT0002Z
Obsolete: 2015 -01-21
To request product environmental information, please complete the Product Environmental Information Request Form.