SPXV Series - 1500 Vdc - Solar Fuses

SPXV fuses
Roll Over to Zoom

The Littelfuse SPXV solar string fuse is designed specifically for 1–60 A 1500 V dc applications.

Features/Benefits

  • UL 248-19 Listed
  • 50,000 A interrupting rating

Applications

  • Inverters
  • Combiner boxes

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)Interrupting RatingOpeningStockCompare
SPXV0011150050000Fast-Acting (F)Check
SPXV0022150050000Fast-Acting (F)Check
SPXV2.252.25150050000Fast-Acting (F)Check
SPXV0033150050000Fast-Acting (F)Check
SPXV0044150050000Fast-Acting (F)Check
SPXV0055150050000Fast-Acting (F)Check
SPXV0066150050000Fast-Acting (F)Check
SPXV0088150050000Fast-Acting (F)Check
SPXV01010150050000Fast-Acting (F)Check
SPXV01212150050000Fast-Acting (F)Check
SPXV01515150050000Fast-Acting (F)Check
SPXV02.52.5150050000Fast-Acting (F)Check
SPXV02020150050000Fast-Acting (F)Check
SPXV02525150030000Fast-Acting (F)Check
SPXV025-M25150050000Fast-Acting (F)Check
SPXV03.53.5150050000Fast-Acting (F)Check
SPXV03030150030000Fast-Acting (F)Check
SPXV030-M30150050000Fast-Acting (F)Check
SPXV032-M32150050000Fast-Acting (F)Check
SPXV03535150050000Fast-Acting (F)Check
SPXV04040150050000Fast-Acting (F)Check
SPXV04545150050000Fast-Acting (F)Check
SPXV05050150050000Fast-Acting (F)Check
SPXV05555150050000Fast-Acting (F)Check
SPXV06060150050000Fast-Acting (F)Check

  • Showing 1 items