French Cylindrical Fuses


  • CY

  • French Cylindrical Type Fuses

  • Amps (A): 0.5, 1, 2, 4, 6, 8, 10, 12, 16, 20 more

  • Interrupting Rating: 120 kA @ 400 Vac, 120 kA @ 500 Vac, 80 kA @ 690 Vac

  • Opening: Fast-Acting (F), Slo-Blo/Time Lag (T)/Time Delay

Littelfuse fast acting French Cylindrical Fuses are used for the protection of cables against short-circuits. Time-lag fuses are used for protection of motors.