Military High Reliability Fuses


  • 253

  • PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Nominal Melting I2T (A2sec): 0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

  • 265

  • PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Resistance
    (Ω):
     0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17, 0.28, 0.42 more

  • 266

  • PICO® High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Resistance
    (Ω):
     0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

  • 267

  • FM08 Very Fast-Acting Military Fuses (commercial equivalent - 265 Series)

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Resistance
    (Ω):
     0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

  • 268

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

  • Opening: Very Fast-Acting (FF)

  • 269

  • FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

  • Opening: Very Fast-Acting (FF)

  • 262

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more