R-Rated Series - Medium Voltage Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

R-rated fuses provide required short-circuit protection for medium voltage motors, motor controllers and associated circuitry. These components have limited ability to absorb the energy of large short circuit currents. Medium voltage motor controllers contain overload relays which provide both overload protection and locked rotor protection to the motor. The controllers are also intended to interrupt low value short circuits within the capability of the motor controller. This protects the medium voltage R-rated fuse from sustained overcurrents which are less than their minimum interrupting rating.

NEMA Standards for R-rated medium voltage power fuses require that they operate within 15-35 seconds when subjected to an rms current 100 times the 'R' rating. For example, a fuse with a 2R rating will open within 15 to 35 seconds on an applied current of 2 x 100 = 200 amperes.

Options

  • Hermetically sealed for use in hazardous locations (add “S” suffix to part number)
  • Bolt-in mounting configuration. For hookeye attachment; add ‘W’ suffix to part number.

Live Parts

Live parts and mounting clips are available for mounting R-rated single, double, and triple barrel fuses. Note, all clips are sold in pairs.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingVAC (V)StockSamplesCompare
1003R1B2.7510080 kA @ 2750 Vac2750CheckOrder
1003R1B5.510080 kA @ 5500 Vac5500CheckOrder
1003R1BI5.510080 kA @ 5500 Vac5500CheckOrder
1003R1BI8.2510080 kA @ 8250 Vac8250CheckOrder
1003R1C2.7510080 kA @ 2750 Vac2750CheckOrder
1003R1C2.75S1002750CheckOrder
1003R1C2.75SW1002750CheckOrder
1003R1C2.75W10080 kA @ 2750 Vac2750CheckOrder
1003R1C3.810080 kA @ 3800 Vac3800CheckOrder
1003R1C5.510080 kA @ 5500 Vac5500CheckOrder
1003R1C5.5S1005500CheckOrder
1003R1C5.5SW1005500CheckOrder
1003R1C5.5W10080 kA @ 5500 Vac5500CheckOrder
1003R1C5.5X10080 kA @ 5500 Vac5500CheckOrder
1003R1C5.5XS1005500CheckOrder
1003R1C5.5XSW1005500CheckOrder
1003R1C5.5XW10080 kA @ 5500 Vac5500CheckOrder
1003R1C8.2510080 kA @ 8250 Vac8250CheckOrder
1003R1C8.25S1008250CheckOrder
1003R1C8.25SW1008250CheckOrder
1003R1C8.25W10080 kA @ 8250 Vac8250CheckOrder
1003R1IB2.75CheckOrder
1003R1IB5.510080 kA @ 5500 Vac5500CheckOrder
1304R1B2.7513080 kA @ 2750 Vac2750CheckOrder
1304R1B5.513080 kA @ 5500 Vac5500CheckOrder
1304R1BI5.513080 kA @ 5500 Vac5500CheckOrder
1304R1BI8.2513080 kA @ 8250 Vac8250CheckOrder
1304R1C2.7513080 kA @ 2750 Vac2750CheckOrder
1304R1C2.75S1302750CheckOrder
1304R1C2.75SW1302750CheckOrder
1304R1C2.75W13080 kA @ 2750 Vac2750CheckOrder
1304R1C3.813080 kA @ 3800 Vac3800CheckOrder
1304R1C5.513080 kA @ 5500 Vac5500CheckOrder
1304R1C5.5S1305500CheckOrder
1304R1C5.5SW1305500CheckOrder
1304R1C5.5W13080 kA @ 5500 Vac5500CheckOrder
1304R1C5.5X13080 kA @ 5500 Vac5500CheckOrder
1304R1C5.5XS1305500CheckOrder
1304R1C5.5XSW1305500CheckOrder
1304R1C5.5XW13080 kA @ 5500 Vac5500CheckOrder
1304R1C8.2513080 kA @ 8250 Vac8250CheckOrder
1304R1C8.25S1308250CheckOrder
1304R1C8.25SW1308250CheckOrder
1304R1C8.25W13080 kA @ 8250 Vac8250CheckOrder
1304R1IB2.75CheckOrder
1304R1IB5.513080 kA @ 5500 Vac5500CheckOrder
1505R1B2.7515080 kA @ 2750 Vac2750CheckOrder
1505R1B5.515080 kA @ 5500 Vac5500CheckOrder
1505R1BI5.515080 kA @ 5500 Vac5500CheckOrder
1505R1BI8.2515080 kA @ 8250 Vac8250CheckOrder
1505R1C2.7515080 kA @ 2750 Vac2750CheckOrder
1505R1C2.75S1502750CheckOrder
1505R1C2.75SW1502750CheckOrder
1505R1C2.75W15080 kA @ 2750 Vac2750CheckOrder
1505R1C3.815080 kA @ 3800 Vac3800CheckOrder
1505R1C5.515080 kA @ 5500 Vac5500CheckOrder
1505R1C5.5S1505500CheckOrder
1505R1C5.5SW1505500CheckOrder
1505R1C5.5W15080 kA @ 5500 Vac5500CheckOrder
1505R1C5.5X15080 kA @ 5500 Vac5500CheckOrder
1505R1C5.5XS1505500CheckOrder
1505R1C5.5XSW1505500CheckOrder
1505R1C5.5XW15080 kA @ 5500 Vac5500CheckOrder
1505R1C8.2515080 kA @ 8250 Vac8250CheckOrder
1505R1C8.25S1508250CheckOrder
1505R1C8.25SW1508250CheckOrder
1505R1C8.25W15080 kA @ 8250 Vac8250CheckOrder
1505R1IB2.75CheckOrder
1505R1IB5.515080 kA @ 5500 Vac5500CheckOrder
1706R1B2.7517080 kA @ 2750 Vac2750CheckOrder
1706R1B5.517080 kA @ 5500 Vac5500CheckOrder
1706R1BI5.517080 kA @ 5500 Vac5500CheckOrder
1706R1BI8.2517080 kA @ 8250 Vac8250CheckOrder
1706R1C2.7517080 kA @ 2750 Vac2750CheckOrder
1706R1C2.75S1702750CheckOrder
1706R1C2.75SW1702750CheckOrder
1706R1C2.75W17080 kA @ 2750 Vac2750CheckOrder
1706R1C3.817080 kA @ 3800 Vac3800CheckOrder
1706R1C5.517080 kA @ 5500 Vac5500CheckOrder
1706R1C5.5S1705500CheckOrder
1706R1C5.5SW1705500CheckOrder
1706R1C5.5W17080 kA @ 5500 Vac5500CheckOrder
1706R1C5.5X17080 kA @ 5500 Vac5500CheckOrder
1706R1C5.5XS1705500CheckOrder
1706R1C5.5XSW1705500CheckOrder
1706R1C5.5XW17080 kA @ 5500 Vac5500CheckOrder
1706R1C8.2517080 kA @ 8250 Vac8250CheckOrder
1706R1C8.25S1708250CheckOrder
1706R1C8.25SW1708250CheckOrder
1706R1C8.25W17080 kA @ 8250 Vac8250CheckOrder
1706R1IB2.75CheckOrder
1706R1IB5.517080 kA @ 5500 Vac5500CheckOrder
2009R1B2.7520080 kA @ 2750 Vac2750CheckOrder
2009R1B5.520080 kA @ 5500 Vac5500CheckOrder
2009R1BI5.520080 kA @ 5500 Vac5500CheckOrder
2009R1BI8.2520080 kA @ 8250 Vac8250CheckOrder
2009R1C2.7520080 kA @ 2750 Vac2750CheckOrder
2009R1C2.75S2002750CheckOrder
2009R1C2.75SW2002750CheckOrder
2009R1C2.75W20080 kA @ 2750 Vac2750CheckOrder
2009R1C3.820080 kA @ 3800 Vac3800CheckOrder
2009R1C5.520080 kA @ 5500 Vac5500CheckOrder
2009R1C5.5S2005500CheckOrder
2009R1C5.5SW2005500CheckOrder
2009R1C5.5W20080 kA @ 5500 Vac5500CheckOrder
2009R1C5.5X20080 kA @ 5500 Vac5500CheckOrder
2009R1C5.5XS2005500CheckOrder
2009R1C5.5XSW2005500CheckOrder
2009R1C5.5XW20080 kA @ 5500 Vac5500CheckOrder
2009R1C8.2520080 kA @ 8250 Vac8250CheckOrder
2009R1C8.25S2008250CheckOrder
2009R1C8.25SW2008250CheckOrder
2009R1C8.25W20080 kA @ 8250 Vac8250CheckOrder
2009R1IB2.75CheckOrder
2009R1IB5.520080 kA @ 5500 Vac5500CheckOrder
23012R1B2.7523080 kA @ 2750 Vac2750CheckOrder
23012R1B5.523080 kA @ 5500 Vac5500CheckOrder
23012R1BI5.523080 kA @ 5500 Vac5500CheckOrder
23012R1BI8.2523080 kA @ 8250 Vac8250CheckOrder
23012R1C2.7523080 kA @ 2750 Vac2750CheckOrder
23012R1C2.75S2302750CheckOrder
23012R1C2.75SW2302750CheckOrder
23012R1C2.75W23080 kA @ 2750 Vac2750CheckOrder
23012R1C3.823080 kA @ 3800 Vac3800CheckOrder
23012R1C5.523080 kA @ 5500 Vac5500CheckOrder
23012R1C5.5S2305500CheckOrder
23012R1C5.5SW2305500CheckOrder
23012R1C5.5W23080 kA @ 5500 Vac5500CheckOrder
23012R1C5.5X23080 kA @ 5500 Vac5500CheckOrder
23012R1C5.5XS2305500CheckOrder
23012R1C5.5XSW2305500CheckOrder
23012R1C5.5XW23080 kA @ 5500 Vac5500CheckOrder
23012R1C8.2523080 kA @ 8250 Vac8250CheckOrder
23012R1C8.25S2308250CheckOrder
23012R1C8.25SW2308250CheckOrder
23012R1C8.25W23080 kA @ 8250 Vac8250CheckOrder
23012R1IB2.75CheckOrder
23012R1IB5.523080 kA @ 5500 Vac5500CheckOrder
39018R2B2.7539080 kA @ 2750 Vac2750CheckOrder
39018R2B5.539080 kA @ 5500 Vac5500CheckOrder
39018R2BI5.539080 kA @ 5500 Vac5500CheckOrder
39018R2BI8.2539080 kA @ 8250 Vac8250CheckOrder
39018R2C2.7539080 kA @ 2750 Vac2750CheckOrder
39018R2C2.75S3902750CheckOrder
39018R2C2.75SW3902750CheckOrder
39018R2C2.75W39080 kA @ 2750 Vac2750CheckOrder
39018R2C3.839080 kA @ 3800 Vac3800CheckOrder
39018R2C5.539080 kA @ 5500 Vac5500CheckOrder
39018R2C5.5S3905500CheckOrder
39018R2C5.5SW3905500CheckOrder
39018R2C5.5W39080 kA @ 5500 Vac5500CheckOrder
39018R2C5.5X39080 kA @ 5500 Vac5500CheckOrder
39018R2C5.5XS3905500CheckOrder
39018R2C5.5XSW3905500CheckOrder
39018R2C5.5XW39080 kA @ 5500 Vac5500CheckOrder
39018R2C8.2539080 kA @ 8250 Vac8250CheckOrder
39018R2C8.25S3908250CheckOrder
39018R2C8.25SW3908250CheckOrder
39018R2C8.25W39080 kA @ 8250 Vac8250CheckOrder
39018R2IB2.75CheckOrder
39018R2IB5.539080 kA @ 5500 Vac5500CheckOrder
401R1C3.84080 kA @ 3800 Vac3800CheckOrder
45024R2B2.7545080 kA @ 2750 Vac2750CheckOrder
45024R2B5.545080 kA @ 5500 Vac5500CheckOrder
45024R2BI5.545080 kA @ 5500 Vac5500CheckOrder
45024R2BI8.2545080 kA @ 8250 Vac8250CheckOrder
45024R2C2.7545080 kA @ 2750 Vac2750CheckOrder
45024R2C2.75S4502750CheckOrder
45024R2C2.75SW4502750CheckOrder
45024R2C2.75W45080 kA @ 2750 Vac2750CheckOrder
45024R2C3.845080 kA @ 3800 Vac3800CheckOrder
45024R2C5.545080 kA @ 5500 Vac5500CheckOrder
45024R2C5.5S4505500CheckOrder
45024R2C5.5SW4505500CheckOrder
45024R2C5.5W45080 kA @ 5500 Vac5500CheckOrder
45024R2C5.5X45080 kA @ 5500 Vac5500CheckOrder
45024R2C5.5XS4505500CheckOrder
45024R2C5.5XSW4505500CheckOrder
45024R2C5.5XW45080 kA @ 5500 Vac5500CheckOrder
45024R2C8.2545080 kA @ 8250 Vac8250CheckOrder
45024R2C8.25S4508250CheckOrder
45024R2C8.25SW4508250CheckOrder
45024R2C8.25W45080 kA @ 8250 Vac8250CheckOrder
45024R2IB2.75CheckOrder
45024R2IB5.545080 kA @ 5500 Vac5500CheckOrder
48026R2BI5.5CheckOrder
48026R2C5.548080 kA @ 5500 Vac5500CheckOrder
48026R2C5.5S4805500CheckOrder
48026R2C5.5W4805500CheckOrder
501.5R1C3.85080 kA @ 3800 Vac3800CheckOrder
55030R2B5.555080 kA @ 5500 Vac5500CheckOrder
55030R2BI5.555080 kA @ 5500 Vac5500CheckOrder
55030R2C5.555080 kA @ 5500 Vac5500CheckOrder
55030R2C5.5S5505500CheckOrder
55030R2C5.5X5505500CheckOrder
55030R2IB5.555080 kA @ 5500 Vac5500CheckOrder
55030R3C5.555080 kA @ 5500 Vac5500CheckOrder
55030R3C5.5S5505500CheckOrder
5SB424R4505500CheckOrder
5SB430R5505500CheckOrder
5SB436R6505500CheckOrder
5SB448R8005500CheckOrder
60032R2B5.560080 kA @ 5500 Vac5500CheckOrder
60032R2BI5.560080 kA @ 5500 Vac5500CheckOrder
60032R2C5.560080 kA @ 5500 Vac5500CheckOrder
60032R2C5.5S6005500CheckOrder
60032R2IB5.5CheckOrder
60032R3C5.560080 kA @ 5500 Vac5500CheckOrder
60032R3C5.5S6005500CheckOrder
65036R2B5.565080 kA @ 5500 Vac5500CheckOrder
65036R2BI5.565080 kA @ 5500 Vac5500CheckOrder
65036R2C5.565080 kA @ 5500 Vac5500CheckOrder
65036R2C5.5S6505500CheckOrder
65036R2C5.5SW6505500CheckOrder
65036R2C5.5W65080 kA @ 5500 Vac5500CheckOrder
65036R2IB5.565080 kA @ 5500 Vac5500CheckOrder
65036R3BI5.5CheckOrder
65036R3C5.565080 kA @ 5500 Vac5500CheckOrder
65036R3C5.5S6505500CheckOrder
70038R3C5.570080 kA @ 5500 Vac5500CheckOrder
70038R3C5.5S7005500CheckOrder
702R1B2.75CheckOrder
702R1B5.57080 kA @ 5500 Vac5500CheckOrder
702R1BI5.57080 kA @ 5500 Vac5500CheckOrder
702R1BI8.257080 kA @ 8250 Vac8250CheckOrder
702R1C2.757080 kA @ 2750 Vac2750CheckOrder
702R1C2.75S702750CheckOrder
702R1C2.75SW702750CheckOrder
702R1C2.75W7080 kA @ 2750 Vac2750CheckOrder
702R1C3.87080 kA @ 3800 Vac3800CheckOrder
702R1C5.57080 kA @ 5500 Vac5500CheckOrder
702R1C5.5S705500CheckOrder
702R1C5.5SW705500CheckOrder
702R1C5.5W7080 kA @ 5500 Vac5500CheckOrder
702R1C5.5X7080 kA @ 5500 Vac5500CheckOrder
702R1C5.5XS705500CheckOrder
702R1C5.5XSW705500CheckOrder
702R1C5.5XW7080 kA @ 5500 Vac5500CheckOrder
702R1C8.257080 kA @ 8250 Vac8250CheckOrder
702R1C8.25S708250CheckOrder
702R1C8.25SW708250CheckOrder
702R1C8.25W7080 kA @ 8250 Vac8250CheckOrder
702R1IB5.57080 kA @ 5500 Vac5500CheckOrder

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.