BF Inline Series - BF Inline Fuse Rated 32V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Install BF Inline fuses along insulated wires that have cross-sections of between 10 mm2 and 35 mm2. Please know that these cable fuses only work when both of their terminals connect to wires carrying up to 32 volts. Also, these automotive inline fuses must be insulated by self-adhesive shrinking tubes. Littelfuse recommends using DERAY–IAKT 4:1, 24 mm tubes.

Features

  • Time-delayed
  • Available with ampere ratings of 100 A to 300 A
  • Interrupting ratings of 2 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • PET-GF30 fuse housings
  • PA-GF30 insulator housings
  • Certified lead-free and RoHS compliant

Benefits

  • Break overloaded circuits along the wire to protect equipment
  • Crimped terminals ensure secure connections

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
153.100210032270000.4260Ag125150CheckOrder
153.101212532875000.3270Ag125150CheckOrder
153.160212532296000.4175Ag125150CheckOrder
153.1612170322480000.2260Ag125150CheckOrder
153.250217032785000.2970Ag125150CheckOrder
153.2512190322480000.2252Ag125150CheckOrder
153.3502300323730000.270Ag125150CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
153.1002 FUSE - BF-INLINE 10MM2 PVC BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.1012 FUSE - BF-INLINE 10MM2 SILIC. BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.1602 FUSE - BF-INLINE 16MM2 PVC BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.1612 FUSE - BF-INLINE 16MM2 SILIC. BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.2502 FUSE - BF-INLINE 25MM2 PVC BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.2512 FUSE - BF-INLINE 25MM2 SILIC. BULK RoHS No 01/01/2001 PbFree No 01/01/2001
153.3502 FUSE - BF-INLINE 35MM2 PVC BULK RoHS No 01/01/2001 PbFree No 01/01/2001
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.