Plug In Relay Sockets Series - Socket for Heavy Duty Relay

Plug In Relay Sockets
Roll Over to Zoom
99025 99026

Accepts Cole Hersee relays and standard ISO relays.Modular design featuring sockets that dovetail together and Accepts standard quick-connect terminals. Sockets are constructed of rugged glass-filled polyamide with a temperature range -40C to 85C

99025

  • Accepts RA- 70A relays
  • Use with Tyco (AMP) terminals 280756 or 280755

99026

  • Accepts RA- and RC 20 to 40A relays
  • Use with Tyco (AMP) terminals 42281 or Ark-Les 3000H112A

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionFormBracketVoltage ratingCompare
99025Bulk35-70A High Power Relay SocketForm AIntregated70A at 12V DC
35A at 24V DC
99025-BXBox20-40A Heavy Duty Relay SocketForm AIntregated70A at 12V DC
35A at 24V DC
99026Bulk20-40A Heavy Duty Relay SocketForm A
Form C
Intregated40A at 12V DC
20A at 24V DC
99026-BXBox20-40A Heavy Duty Relay SocketForm A
Form C
Intregated40A at 12V DC
20A at 24V DC
To request product environmental information, please complete the Product Environmental Information Request Form.