Plastic-Body Continuous-Duty SPST Series - 12-48 V 100-225 A Solenoid Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our Plastic-Body Continuous-Duty SPST Series Solenoid Relays are available for a wide range of applications, including starting small engines in lawn tractors, golf carts, sweepers, and more and for use in heavy-duty vehicles, hydraulic systems, and machinery.

Commonly referred to as remote-acting switches, the solenoid switch models available in this Cole Hersee solenoid series feature single-pole, single-throw (SPST) circuitry with normally open contacts and a glass-reinforced-nylon body that is lightweight, durable, and resistant to corrosion.

The available 100 A continuous-duty starter solenoid models feature silver contact surfaces and can be found in configurations with stud coil terminals or blade coil terminals with insulated 12 V coils or 24 V coils. They come with either an L-style or F-style metal bracket.

The heavy-duty, continuous-duty solenoid relays with a 225 A make/break current rating come with either copper or silver contacts and are available with 12 V, 24 V, or 48 V insulated coils with stud contacts. All available heavy-duty solenoid relay models feature an L-style metal bracket.

Features and Benefits

  • Available in a wide variety of configurations with options for copper or silver contacts, 12 V, 24 V, or 48 V coils, and blade or stud coil terminals
  • SPST circuitry with normally open contacts
  • Lightweight, glass-reinforced-nylon body is durable and resists corrosion
  • 5/16"-24 main contact studs with hex nuts and lock washers included

Applications

  • Small Engines
  • Heavy-Duty Equipment & Machinery

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingSamplesCompare
24512-10100SPSTSilverNormally OpenPlasticOrder
24512-10-BX100SPSTSilverNormally OpenPlasticOrder
24524-10DOrder
24612100SPSTSilverNormally OpenPlasticOrder
24612-10100SPSTSilverNormally OpenPlasticOrder
24612-10-BX100SPSTSilverNormally OpenPlasticOrder
24612-BX100SPSTSilverNormally OpenPlasticOrder
24612-G10100SPSTSilverNormally OpenPlasticOrder
24612-G10-BX100SPSTSilverNormally OpenPlasticOrder
24624-10100SPSTSilverNormally OpenPlasticOrder
24624-10-BX100SPSTSilverNormally OpenPlasticOrder
24812225SPSTCopperNormally OpenPlasticOrder
24812-01225SPSTSilverNormally OpenPlasticOrder
24812-01-BX225SPSTSilverNormally OpenPlasticOrder
24812-BX225SPSTCopperNormally OpenPlasticOrder
24824-01225SPSTSilverNormally OpenPlasticOrder
24824-01-BX225SPSTSilverNormally OpenPlasticOrder
24848225SPSTCopperNormally OpenPlasticOrder
24836
Obsolete: 2016 -04-21
To request product environmental information, please complete the Product Environmental Information Request Form.