MicroPlex 7X - MicroPlex 7XHL Series

MicroPlex 7XHL
Roll Over to Zoom

The MicroPlex® CAN controller is designed for body-builders, up-fitters, and OEMs to allow them to easily interface with and augment their vehicles pre-existing CAN system to drive additional features based on existing CAN messaging. Additionally, the MicroPlex® can be used to add new CAN messaging back onto the CAN bus resulting in an integrated and seamless user experience.

The MicroPlex® is one of the smallest automotive grade CAN controllers on the market. The innovative module is well suited for a wide range of automotive applications. Users are able to easily configure and or program special features to customize the MicroPlex® to better suit their needs.

Features and Benefits

  • 7 total configurable I/Os, 1 CAN interface, 1 Ignition input
  • Standard functions and parameters can easily be modified with the MicroPlex® Lab - https://www.microplexlab.com/
  • Complex applications can be implemented with C code
  • Special programs/programming support are available upon request

 * MicroPlex® is a registered trademark.




 
Property (Mouseover for details) Value
Description Can Controller 7X
Voltage rating 9-30
Ingress rating IP67
Operating Temperature -40 to +85
Flash Rate (fpm) 4K

  • Showing 1 items