ISO Mini Relays Series - 18 V and 36 V Max ISO Mini 6.3 mm Form A, Form 2A, and Form C Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our ISO Mini Relays are compact, modular, general-purpose relays that allow you to tailor your vehicle's hard-wired box for the capability you need, including lighting, starting, horn, heating and cooling, or fan control.

Adhering to the ISO Mini 6.3 mm form factor, these relays plug into existing, ISO Mini boxes along with fuses or other components (sold separately).

This series offers a wide selection of Mini relays to meet the requirements of a variety of applications. Options include Form A (SPST), Form 2A (SPST with two terminals), and Form C (SPDT) relays, versions with resistor suppression, diode suppression, or no suppression, and models that are sealed (IP64), unbracketed or unsealed (IP40), bracketed configurations.

Features and Benefits

  • Broad offering of Form A (SPST), Form 2A (SPST with two terminals), and Form C (SPDT) relay options
  • Rated for either 18 V max with a 12 V dc coil rating or 36 V max with a 24 V dc coil rating
  • Versions are available with either a 20 A or 40 A continuous current rating
  • Suppression options include resistor, diode, and no suppression
  • Sealed (IP64) and unsealed (IP40) versions to match the water- and dust-protection requirements of your application
  • Bracketed options are available for panel mounting

Applications

  • Lighting Control
  • Starting Control
  • Horn Control
  • Heating and Cooling Control
  • Fan Control

Access specifications, certifications, check availability and order parts below

Catalog #FormMounting MethodSuppressionSamplesCompare
R2-400112-RN2ASnap-inResistorOrder
R2-400112-RN-BX2ASnap-inResistorOrder
RA-200024-DSANoneDiodeOrder
RA-200124-DNASnap-inDiodeOrder
RA-400112-DNASnap-inDiodeOrder
RA-400112-DN-BXASnap-inDiodeOrder
RA-400112-NNASnap-inNoneOrder
RA-400112-NN-BXASnap-inNoneOrder
RA-400112-RNASnap-inResistorOrder
RA-400112-RN-BXASnap-inResistorOrder
RC-200024-DSCNoneDiodeOrder
RC-200124-DNCSnap-inDiodeOrder
RC-200124-DN-BXCSnap-inDiodeOrder
RC-200124-NNCSnap-inNoneOrder
RC-200124-NN-BXCSnap-inNoneOrder
RC-200124-RNCSnap-inResistorOrder
RC-200124-RN-BXCSnap-inResistorOrder
RC-400012-DSCNoneDiodeOrder
RC-400012-DS-BXCNoneDiodeOrder
RC-400112-DNCSnap-inDiodeOrder
RC-400112-DN-BXCSnap-inDiodeOrder
RC-400112-NNCSnap-inNoneOrder
RC-400112-NN-BXCSnap-inNoneOrder
RC-400112-RNCSnap-inResistorOrder
RC-400112-RN-BXCSnap-inResistorOrder
RA-200124-NN
Obsolete: 2015 -01-21
ASnap-inNone
RA-200124-RN
Obsolete: 2015 -01-14
ASnap-inResistor
RA-400012-DS
Obsolete: 2021 -12-06
ANoneDiode
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
R2-400112-RN RELAY FORM_2 12V RESIS BRACKET RoHS No PbFree No
R2-400112-RN-BX RELAY FORM_2 12V RESIS BRACKET #3 RoHS No PbFree No
RA-200124-NN RA-200124-NN RoHS No PbFree No
RA-200124-RN RA-200124-RN RoHS No PbFree No
RA-400012-DS RELAY FORM_A 12V DIODE SEALED RoHS No PbFree No
RA-200024-DS RELAY FORM_A 24V DIODE SEALED RoHS No PbFree No
RA-200124-DN RELAY FORM_A 24V DIODE BRACKET RoHS No PbFree No
RA-400112-DN RELAY FORM_A 12V DIODE BRACKET RoHS No PbFree No
RA-400112-DN-BX RELAY FORM_A 12V DIODE BRACKET #3 RoHS No PbFree No
RA-400112-NN RELAY FORM_A 12V BRACKET RoHS No PbFree No
RA-400112-NN-BX RELAY FORM_A 12V BRACKET #3 RoHS No PbFree No
RA-400112-RN RELAY FORM_A 12V RESISTOR BRKT RoHS No PbFree No
RA-400112-RN-BX RELAY FORM_A 12V RESISTOR BRKT #3 RoHS No PbFree No
RC-200024-DS RELAY FORM_C 24V DIODE SEALED RoHS No PbFree No
RC-200124-DN RELAY FORM_C 24V DIODE BRACKET RoHS No PbFree No
RC-200124-DN-BX RELAY FORM_C 24V DIODE BRACKET #3 RoHS No PbFree No
RC-200124-NN RELAY FORM_C 24V BRACKET RoHS No PbFree No
RC-200124-NN-BX RELAY FORM_C 24V BRACKET #3 RoHS No PbFree No
RC-200124-RN RELAY FORM_C 24V RESISTOR BRKT RoHS No PbFree No
RC-200124-RN-BX RELAY FORM_C 24V RESISTOR BRKT #3 RoHS No PbFree No
RC-400012-DS RELAY FORM_C 12V DIODE SEALED RoHS No PbFree No
RC-400012-DS-BX RELAY FORM_C 12V DIODE SEALED #3 RoHS No PbFree No
RC-400112-DN RELAY FORM_C 12V BRACKET DIODE RoHS No PbFree No
RC-400112-DN-BX RELAY FORM_C 12V BRACKET DIODE #3 RoHS No PbFree No
RC-400112-NN RELAY FORM_C 12V BRACKET RoHS No PbFree No
RC-400112-NN-BX RELAY FORM_C 12V BRACKET #3 RoHS No PbFree No
RC-400112-RN RELAY FORM_C 12V RESISTOR BRKT RoHS No PbFree No
RC-400112-RN-BX RELAY FORM_C 12V RESISTOR BRKT #3 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.