HD Series Series - Bi-Stable Remotely-Operated Disconnect Relay

880086
Roll Over to Zoom
Bi Stable Latching Relays HD Series Characteristics

  • Remotely operated disconnect for high-amp circuits 
  • Eliminates cost of routing heavy gauge cables to user accessible mechanical disconnect switches
  • Bi-stable mechanism draws no current in the ON or OFF states 
  • Supports high amperage intermittent and continuous current loads 
  • LED output wire allows remote indication when device is open or closed 
  • Stainless steel hardware, tin-plated copper studs and silver alloy contacts
Voltage: 12, 24 Vdc
Amps:
     Max Continuous:
     Inrush (10 sec):

300 A
1,500 A
Circuitry: Bi-stable
Contacts: Bi-stable
Contact Material: Silver alloy
Contact Threads: 3/8" tin-plated copper
IP Rating: IP67 and IP6K9K
Connector: Deutsch 6 Pos DTM
Mounting Hardware: M5 or #10

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeDescriptionVoltageContinuous currentMaximium inrush current (1 second)Ingress ratingContactsHousingMax total continuous currentMounting hardwareTerminal hardwareTemperature rangeHumidityShockVibrationCompare
880086BulkHD Relay with Manual Control and Deutsch DTM16V300A1500AIP67 and IP6K9KCopperEngineering thermoplastic300A (4/0 Input/Output Cable)M5 or #103/8”-50 degrees C to 85 degrees C0 - 95% RH10 G8 G
880088BulkHD Relay with Manual Control and Deutsch DTM32V300A1500AIP67 and IP6K9KCopperEngineering thermoplastic300A (4/0 Input/Output Cable)M5 or #103/8”-50 degrees C to 85 degrees C0 - 95% RH10 G8 G