Ground-Fault Protection


  • SE-701

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-701 is a microprocessor-...More

  • Supply
    Voltage
    (VAC):
     24, 120/240

  • Supply
    Voltage
    (VDC):
     48, 120/240, 12-24

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.)

  • SE-703

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-703 is a microprocessor-b...More

  • Supply
    Voltage
    (VAC):
     24, 120/240

  • Supply
    Voltage
    (VDC):
     48, 120/240, 12-24

  • Relay
    Contacts:
     2 Form C, One Form A (N.O.); One Form B (N.C.)

  • SE-704

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-704 is a microprocessor-b...More

  • Supply
    Voltage
    (VAC):
     24, 120/240

  • Supply
    Voltage
    (VDC):
     48, 120/240, 12-24

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.)

  • EL731

  • Operates on AC resistance grounded systems and DC grounded systems. The EL731 is a microprocessor-ba...More

  • Supply
    Voltage
    (VAC):
     24, 120/240

  • Supply
    Voltage
    (VDC):
     24, 48, 120/ 240, 120/240

  • Relay
    Contacts:
     Three Form C (N.O./N.C.)