Surface Mount PTCs


  • 0603L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.01, 0.02, 0.03, 0.04, 0.08, 0.1, 0.2, 0.25, 0.35, 0.5

  • ITRIP
    (A):
     0.05, 0.06, 0.09, 0.12, 0.2, 0.3, 0.5, 0.55, 0.75, 1

  • Max Volts
    (V):
     6, 9, 15, 24, 36, 60

  • 0805L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.02, 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1, 1.1

  • ITRIP
    (A):
     0.06, 0.15, 0.3, 0.5, 0.75, 1, 1.5, 1.95, 2

  • Max Volts
    (V):
     6, 9, 15, 16, 24, 30, 63

  • 1210L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5, 1.75, 2

  • ITRIP
    (A):
     0.15, 0.25, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3, 3.5 more

  • Max Volts
    (V):
     6, 12, 13.2, 16, 24, 30, 60, 72, 90

  • 1812L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.35, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6 more

  • ITRIP
    (A):
     0.3, 0.34, 0.4, 0.75, 1, 1.5, 1.95, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60

  • 2016L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.55, 0.75, 1.1, 1.5, 2, 2.6, 3, 5

  • ITRIP
    (A):
     0.6, 1.1, 1.5, 2.2, 3, 4.2, 5, 10

  • Max Volts
    (V):
     6, 15, 16, 24, 33, 60

  • 2920L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.35, 0.5, 0.75, 1.1, 1.25, 1.5, 1.85, 2, 2.5 more

  • ITRIP
    (A):
     0.6, 0.7, 1, 1.5, 2.2, 2.5, 3, 3.7, 4, 5 more

  • Max Volts
    (V):
     6, 12, 15, 16, 24, 30, 33, 60, 72

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...