Surface Mount Fuses


  • 437

  • 1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse

  • VDC (V): 32, 63, 125

  • VAC (V): 32, 63, 125

  • Nominal Melting I2T (A2sec): 0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more

  • 443

  • NANO2® Time Lag Subminiature Surface Mount

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 1.61, 3.025, 10.17, 14.72, 18.06, 18.13, 51.44, 53.14, 122.5, 180.6

  • Resistance
    (Ω):
     0.0115, 0.016, 0.019, 0.028, 0.035, 0.052, 0.1, 0.18, 0.275, 0.6