Cartridge Fuses


  • 2206

  • Lead-Free and RoHS compliant 2AG Fast-Acting Subminiature Glass Body Fuse

  • VAC (V): 300

  • Nominal Melting I2T (A2sec): 0.8, 1.05, 2.22, 4.62

  • Resistance
    (Ω):
     0.0317, 0.0497, 0.1027, 0.152

  • 358

  • Special 500V 6.3x32mm Time Lag Ceramic Body Fuse

  • VAC (V): 500

  • Nominal Melting I2T (A2sec): 18, 41, 62, 123, 250, 500

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • 487

  • 420VAC/420VDC 5x20mm Fast-Acting Ceramic Body Fuse

  • VAC (V): 420

  • Nominal Melting I2T (A2sec): 65, 130, 170, 190, 260, 390

  • Resistance
    (Ω):
     0.0043, 0.0064, 0.0075, 0.0078, 0.0093, 0.0134

  • 505

  • 500VAC/500VDC 6x32mm(3AB)Ceramic Fuse

  • VAC (V): 500

  • Nominal Melting I2T (A2sec): 51, 91, 101, 145, 192, 203

  • Resistance
    (Ω):
     0.0044, 0.0051, 0.0063, 0.0087, 0.0117, 0.0167

  • 673

  • 3.6 x 10mm Slo-Blo® Axial Leaded/Glass Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0025, 0.0037, 0.0161, 0.0252, 0.0332, 0.0735, 0.137, 0.482, 0.949, 1.22 more

  • Resistance
    (Ω):
     0.007, 0.0077, 0.0084, 0.0095, 0.0114, 0.019099999, 0.024700001, 0.034400001, 0.041000001, 0.049400002 more

  • 677

  • 3.6 x 10mm Slo-Blo® Axial Leaded/Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.312, 0.422, 0.755, 1.32, 2.55, 3.25, 6.95, 12.1, 18.2, 20.8 more

  • Resistance
    (Ω):
     9E-06, 1.4E-05, 1.6E-05, 2E-05, 2.8E-05, 3.5E-05, 4.8E-05, 6.5E-05, 9.2E-05, 0.000125 more

  • 875

  • Compact 3.6 x 10 mm Single Pigtail Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0023, 0.0072, 0.0086, 0.038, 0.043, 0.136, 0.288, 0.611, 0.919, 1.503 more

  • Resistance
    (Ω):
     0.00675, 0.0077, 0.008, 0.00891, 0.00954, 0.0135, 0.0171, 0.02246, 0.02887, 0.0476 more