Flanged Housings RTD Probes


  • LPWI

  • New 1608mm/2012mm/2016mm/2520mm Power Inductors

  • Inductance @ 1MHz (uH): 0.24 ± 20%, 0.33 ± 20%, 0.47 ± 20%, 0.68 ± 20%, 1.00 ± 20%, 1.50 ± 20%, 2.20 ± 20%, 3.30 ± 20%, 4.70 ± 20%

  • DC Resistance (mΩ) Typ: 17, 18, 20, 21, 22, 25, 30, 32, 33, 35 more

  • Rated DC Current (A) ΔT=40℃ Max: 1.5, 1.6, 1.7, 1.9, 2, 2.2, 2.3, 2.5, 2.6, 2.7 more