|
-
-
The 102A series is a three-phase, auto-ranging, dual-range voltage monitor that protects 190–600 V a...More
-
Input Voltage (V): 190 - 480 Vac, 475 - 600 Vac
-
Output Form: SPDT - 1 Form C
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7 in-lbs; Wire Size: 12 - 18AWG solid or stranded
|
-
-
The 201-SP (201-xxx-SP) series is an 8-pin octal base, plug-in voltage monitor designed to protect s...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Output Form: SPDT
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
|
-
-
The 201-SP-DPDT series is an 8-pin octal base, plug-in voltage monitor designed to protect single-ph...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Output Form: DPDT
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
|
-
-
The 201A series is a three-phase, auto-ranging, dual-range voltage monitor that protects 190–480 V a...More
-
Input Voltage (V): 190 - 480 Vac
-
Output Form: SPDT
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
|
-
-
The 201A-AU series is a three-phase, auto-ranging, dual-range voltage monitor that protects 190–480 ...More
-
Input Voltage (V): 190 - 480 Vac, 475 - 600 Vac
-
Output Form: Form C
-
Mounting Method: DIN rail or surface mount (plug into OT08-PC socket)
|
-
-
The 202 200 SP series voltage monitor is designed to protect single-phase motors regardless of their...More
-
Input Voltage (V): 190 - 240 Vac
-
Output Form: SPDT
-
Termination Type: 0.25 in male quick connect
|
-
-
The 250A series is a three-phase, auto-ranging, dual-range voltage monitor that protects 190–480 V a...More
-
Input Voltage (V): 190 - 480 Vac, 500 - 600 Vac, 95 - 120 Vac
-
Output Form: DPDT - 2 Form C
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7 in-lbs; Wire Size: 12 - 18AWG solid or stranded
|
-
-
The 350 series is a heavy-duty voltage monitor. This product should be used when high-current relays...More
-
Input Voltage (V): 190 - 240 Vac, 380 - 480 Vac, 475 - 600 Vac, 475 to 600VAC
-
Output Form: DPDT, SPDT
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG, Torque: 7in-lbs; Wire Size: 12-18AWG
|
-
-
The 355 series is a three-phase voltage monitor with adjustable trip and restart delay, adjustable v...More
-
Input Voltage (V): 190 - 240 Vac, 380 - 480 Vac, 475 - 600 Vac
-
Output Form: DPDT, SPDT
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
|
-
-
The 455 series is a three-phase, dual-range voltage monitor that combines load and line side monitor...More
-
Input Voltage (V): 190 - 480 Vac, 380 - 480 Vac, 475 - 600 Vac
-
Output Form: SPDT
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
|
-
-
The 460-SP (460-xxx-SP) series is a single-phase voltage monitor designed to protect motors from dam...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Output Form: 1 Form C
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal
|
-
-
The 460 series is a three-phase voltage monitor that protects 190–480 V ac or 475–600 V ac, 50/60 Hz...More
-
Input Voltage (V): 190 - 480 Vac, 475 - 600 Vac
-
Output Form: 1 Form A and 1 Form B, 2 Form A, Form C
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal
|
-
-
The 50R series is a single-phase voltage monitor with a voltage-sensing circuit that constantly moni...More
-
Input Voltage (V): 190 - 240 Vac, 380 - 480 Vac, 95 - 120 Vac
-
Output Form: SPDT - 1 Form C
-
Termination Type: Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
|
-
-
The 601 series is a fully-programmable voltage monitor designed to protect three-phase motors from l...More
-
Input Voltage (V): 200 - 480 Vac, 500 - 600 Vac
-
Termination Type: Torque: 7 in-lbs
-
Mounting Method: Surface mount (4 - #8 screws) or DIN rail mount
|
-
-
The 601-CS-D-P1 series is a fully programmable, electronic, three-phase, power monitor designed to m...More
-
Input Voltage (V): 200 - 480 Vac
-
Output Form: SPDT
-
Termination Type: Torque: 7 in-lbs
|
-
-
The DLM (DLMU) series is a universal voltage, three-phase voltage monitor. This monitor continuously...More
-
Input Voltage (V): 200 - 480 Vac, 500 - 600 Vac
-
Termination Type: Screw terminal with captive wire clamps for up to #14 AWG (2.5 mm²) wire
-
Mounting Method: Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail
|
-
-
The HLM (HLMU) series is a universal voltage, encapsulated, three-phase voltage monitor. This monito...More
-
Input Voltage (V): 200 - 240 Vac; 340 - 420 Vac; 400 - 480 Vac
-
Output Form: DPDT
-
Termination Type: Screw terminal connection for up to #12 AWG (3.3 mm²) wire
|
-
-
The HLVA (HLV) series is a single-phase undervoltage monitor designed to protect sensitive equipment...More
-
Input Voltage (V): Min RMS Voltage: 70 Vac; Max RMS Voltage: 264 Vac
-
Output Form: Isolated SPDT
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals
|
-
-
The KVM series is a single-phase undervoltage monitor designed to protect sensitive equipment from b...More
-
Input Voltage (V): 110 - 120 Vac; 220 - 240 Vac
-
Output Form: SPDT
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals
|
-
-
The PLM series is a three-phase voltage monitor that continuously monitors each of the three phases....More
-
Input Voltage (V): 200 - 240 Vac, 360 - 430 Vac, 400 - 480 Vac
-
Output Form: Isolated SPDT
-
Termination Type: Octal 8-pin plug-in rated 600 Vac
|
-
-
The PLMU (PLMU11) series is a three-phase voltage monitor that continuously measures the voltage of ...More
-
Input Voltage (V): 200 - 480 Vac
-
Output Form: Isolated SPDT
-
Termination Type: Octal 8-pin plug-in
|
-
-
The PLR series is a cost-effective, three-phase voltage monitor that prevents three-phase motor star...More
-
Input Voltage (V): 190 - 270 Vac, 340 - 450 Vac, 380 - 500 Vac, 95 - 140 Vac
-
Output Form: SPDT
-
Termination Type: Octal 8-pin plug-in
|
-
-
The PLS series is a low cost, phase sensitive control that provides an isolated contact closure when...More
-
Input Voltage (V): 175 - 255 Vac, 380 - 500 Vac, 95 - 135 Vac
-
Output Form: Isolated SPDT
-
Termination Type: Octal 8-pin plug-in
|
-
-
The TVM series is a three-phase voltage monitor that provides protection for motors and other sensit...More
-
Input Voltage (V): 208 Vac, 460 Vac, 480 Vac, 230VAC
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals
-
Mounting Method: Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw
|
-
-
The TVW series is a three-phase voltage monitor that provides protection for motors and other sensit...More
-
Input Voltage (V): 208 - 240 Vac, 208; 220; 230; 240 Vac, 380 400 and 415VAC, 430; 440; 460; 480 Vac
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, 0.25 in. (6.35mm) male quick connect terminals
-
Mounting Method: Suface mount with one #8 (M5 x 0.8) screw, Surface mount with one #8 (M5 x 0.8) screw
|
-
-
The WVM Series provides protection against premature equipment (motor) failure caused by voltage fau...More
-
Input Voltage (V): 200 to 240VAC, 355 to 425VAC, 400 to 480VAC, 500 to 600VAC
-
Output Form: Isolated SPDT
-
Termination Type: Screw terminals with captive wire clamps for up to #12 AWG (3.2mm2) wire
|