Motor and Pump Protection
|
-
-
The MP8000 series motor protection relay is designed to protect three-phase or single-phase motors w...More
-
Supply Voltage VAC: 85 - 264
-
Input Voltage (V): 90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)
-
Output Form: Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C
|
-
-
The 777 AccuPower is a fully-programmable, 3-phase motor and pump protection relay. It allows for en...More
-
Input Voltage (V): 190 - 480 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|
-
-
The 777-KW/HP-P2 is a 3-phase current and voltage monitor that provides unsurpassed protection by co...More
-
Input Voltage (V): 200 - 480 Vac, 340 - 480 Vac, 500 - 600 Vac
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7 in-lbs
|