Automotive Grade Fuses


  • 441A

  • 0603 AEC-Q200 Qualified Fuses

  • VDC (V): 32

  • Nominal Melting I2T (A2sec): 0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

  • Resistance
    (Ω):
     0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302

  • 881

  • Nano2® High Current Subminiature Surface Mount Fuse

  • VDC (V): 75

  • Nominal Melting I2T (A2sec): 1050, 1250, 3300, 4300, 6900, 7450

  • Resistance
    (Ω):
     0.00043, 0.00045, 0.00054, 0.00056, 0.00074, 0.00081

  • 885

  • Nano2® High Interrupting Rating 500VDC Surface Mount Fuse

  • VDC (V): 450, 500

  • VAC (V): 350

  • Nominal Melting I2T (A2sec): 0.8, 1.25, 2.3, 4.7, 6.9, 13.35, 21.3, 35